Subminiature interconnects featuring snap-on coupling and a space-saving alternative to SMAs.

FEATURES

  • 50 Ohm performance to 6 GHz; 75 Ohm performance to 4 GHz
  • Simple snap-on coupling
  • 50 Ohm: RG 174, RG 316 or RG 178 cable terminations
  • 50 Ohm: Non-magnetic options available for medical and aerospace applications
  • 75 Ohm: RG 179 cable available

Products

SMB5-TH

50 Ohm SMB Jack, Through-hole

Features
  • Performance to 4 GHz
  • 50 ohm impedance
  • Right-angle bulkhead jack, through-hole termination
  • Non-magnetic option available for medical and aerospace applications
50 Ohm SMB Jack, Through-hole

SMB5-CA

50 Ohm SMB Jack or Plug, Cable Termination

Features
  • SMB cable connector
  • 50 ohm impedance
  • Straight or right-angle plug available on RG 174 or RG 316 cables
  • Straight jack available on RG 178 or RG 316 cables
  • Non-magnetic option available for medical and aerospace applications
50 Ohm SMB Jack or Plug, Cable Termination

RF174

50 Ohm RF Cable Assembly, RG 174 Cable

Features
  • VSWR: See RF174 Graph
  • Impedance: 50 Ω
  • Bend Radius: 25.4 mm Min
  • Capacitance: 101 pF/meter
  • Operating Temp: -20 ºC to +80 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See RF174 Graph
  • 24 AWG, RG 174 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, RG 174 Cable

RF316

50 Ohm RF Cable Assembly, RG 316 Cable

Features
  • VSWR: See RF316 Graph
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See RF316 Graph
  • 24 AWG, RG 316 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, RG 316 Cable

RF178

50 Ohm RF Cable Assembly, RG 178 Cable

Features
  • VSWR: See RF178 Graph
  • Impedance: 50 Ω
  • Bend Radius: 10.2 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 5 GHz Max. (cable & connector dependent)
  • Insertion Loss: See RF178 Graph
  • 28 AWG, RG 178 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, RG 178 Cable

IJ5H

4.00 mm IsoRate® 50 Ohm High-Isolation Hybrid Ganged RF Cable Assembly

Features
  • Insertion Loss: See IJ5H Report
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 9.5 GHz max
  • Insertion Loss: See IJ5H Report
  • 24 AWG, RG 316 cable
  • 90% performance at 50% cost of traditional RF
  • 4.00 mm (.1575") pitch
4.00 mm IsoRate® 50 Ohm High-Isolation Hybrid Ganged RF Cable Assembly

GRF1H-C

5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

Features
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -40 ºC to +90 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • 24 AWG, RG 316 cable
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional captive panel screws
  • Double ended
5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

SMB7H-TH

75 Ohm SMB Jack, Through-hole

Features
  • Performance to 4 GHz
  • 75 ohm impedance
  • Vertical or right-angle
  • Through-hole termination
75 Ohm SMB Jack, Through-hole

SMB7H-EM

75 Ohm SMB Jack, Edge Mount

Features
  • Performance to 4 GHz
  • 75 ohm impedance
  • Straight orientation
  • Edge mount termination
75 Ohm SMB Jack, Edge Mount

SMB7H-CA

75 Ohm SMB Plug, Cable Termination

Features
  • Straight or right-angle plug available on RG 179 cable
  • SMB cable connector
75 Ohm SMB Plug, Cable Termination

RF179

75 Ohm RF Cable Assembly, RG 179 Cable

Features
  • VSWR: See RF179 Graph
  • Impedance: 75 Ω
  • Bend Radius: 10.2 mm Min
  • Capacitance: 64 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 4 GHz Max. (cable & connector dependent)
  • Insertion Loss: See RF179 Graph
  • 28 AWG, RG 179 cable
  • Available with BNC, Mini BNC, DIN, MCX or SMB terminations
  • Single or double ended
75 Ohm RF Cable Assembly, RG 179 Cable

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...