High-frequency Precision RF interconnects to 40 GHz

FEATURES

  • Optional bullet adaptors in two standard lengths
  • Performance up to 40 GHz
  • Compensates for misalignment in X and Y directions
  • RG 405 (.086" DIA) semi-flexible or 25 AWG rugged solid dielectric microwave cable termination
  • Interfaces for tight, more secure connections
  • Non-magnetic options available for medical and aerospace applications

SERIES

SMP-CA

50 Ohm SMP Jack, Cable Termination

Features
  • SMP cable component
  • 50 ohm impedance
  • Straight or right-angle jacks available on RG 405, CCA-25M or MWC-2550-01 cables
50 Ohm SMP Jack, Cable Termination

RF405

50 Ohm RF Cable Assembly, 24 AWG Semi-Flexible Cable

Features
  • Performance up to 40 GHz
  • 50 ohm impedance
  • 24 AWG hand-formable, semi-flexible cable (.086" DIA)
  • Straight or right-angle SMA or SMP plug cable terminations
50 Ohm RF Cable Assembly, 24 AWG Semi-Flexible Cable

RF25S

Solid FEP Dielectric, 25 AWG Microwave Cable Assembly

Features
  • Performance up to 40 GHz
  • End 2 options: SMA, SMP
  • 50 ohm impedance
  • 25 AWG solid dielectric low loss microwave cable
Solid FEP Dielectric, 25 AWG Microwave Cable Assembly

SMP-B

50 Ohm SMP Jack, Bullet Adaptor

Features
  • Jack bullet adaptor for SMP board mount plugs
  • Allows board spacing of 9.05 mm (.356") or 17.10 mm (.673")
  • Non-magnetic option available for medical and aerospace applications
  • Non-magnetic option available for medical and aerospace applications
50 Ohm  SMP Jack, Bullet Adaptor

SMP-EM

50 Ohm SMP Plug, Edge Mount

Features
  • Compensates for misalignment in X & Y directions
  • Full detent, limited detent and smooth bore
  • 50 ohm impedance
  • Performance up to 40 GHz
  • Non-magnetic option available for medical and aerospace applications
50 Ohm SMP Plug, Edge Mount

SMP-TH

50 Ohm SMP Plug, Through-hole

Features
  • Compensates for misalignment in X & Y directions
  • Full detent, limited detent, smooth bore or catcher's mitt
  • 50 ohm impedance
  • Performance up to 40 GHz
  • Non-magnetic option available for medical and aerospace applications
50 Ohm SMP Plug, Through-hole

Embedded World 2019 is the conference for security in electronic systems, distributed intelligence, the Internet of Things / e-mobility, and energy efficiency. In other words, you are going to experience a wide range of embedded systems. It shouldn’t come as a surprise, since we ...
Samtec’s Active Product Demonstrator proves 56 Gbps PAM4 based systems are fully realizable today. It’s a state-of-the-art prototype combining high-performance interconnects from Samtec and bleeding edge Credo silicon. All interconnect and silicon shown are available. The Demonst...
“So, what really is 5G?” That may be a question some folks are asking themselves. Why? No one has really heard of any 5G applications yet. Right? Insert rolling eye emoji here. In case someone lives under a rock, “5G” refers to the next-gen cellular standard that will take over t...
Samtec’s complete line of discrete wire connectors and cable assemblies are used in a variety of applications, including industrial automation and industrial equipment (like power supplies, measurement devices, process controls and sensor systems), security, telecom, automation, ...
In this video from DesignCon 2019, Scott McMorrow walks us through a live demonstration showing how NovaRay® Cable assemblies offer extreme density while enabling 112 Gbps PAM4 performance. In combination with an ExaMAX® Backplane Cable assembly, the traditional backplane archite...