triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline
triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline

Evaluation & Development Kits

Evaluation & Development Kits

From concept and prototype to development and production, Samtec-designed Evaluation and Development Kits featuring high-speed interconnect solutions simplify design and reduce time to market for hobbyists, tinkerers, start-ups and OEMs alike.


SI Evaluation Kits

Kit Name Description
50 GHz Bulls Eye® SI Evaluation Kit (REF-213497-01)  

SI test platform for evaluating BE40A 50 GHz, Bulls Eye® double row, high-performance test system.

50 GHz Bulls Eye®
AcceleRate® Flyover® SI Evaluation Kit (REF-203425-X.XX-XX)  

The AcceleRate® Flyover® SI Evaluation Kit routes eight high-precision differential pairs via ARF6 series mating connectors and twinax cable lengths and RF connector options.

flyover ref203425
DCH Flyover® SI Evaluation Kit (REF-202013-X.XX-XX)  

The DCH Flyover® SI Evaluation Kit routes four high-precision differential pairs via user-selected twinax cable lengths and RF connector options.

dch flyover
ECUE Flyover® SI Evaluation Kit (REF-201830-XX)  

The ECUE Evaluation Kit routes eight high-precision differential pairs via UEC5-2/UCC8 series mating connectors and user-selected twinax cable lengths and 2.4mm RF connectors.

ecue kit
ExaMAX® Backplane SI Evaluation Kits (REF-205463-01)
ExaMAX® SI Backplane (REF-200839-01)
ExaMAX® SI Linecard (REF-200840-01)
 

This SI test platform routes eight, high-precision differential pairs over a backplane using ExaMAX® connectors in a 4x10 configuration. It supports configurable backplane trace lengths via user-selected paddleboard placement.

examax board
ExaMAX® Backplane Cable SI Evaluation Kit
(REF-211825-XX)
 

SI test platform for evaluating ExaMAX® backplane cable assemblies.

examax cable
FQSFP SI Evaluation Kit
(REF-200471-X.XX-01)
(REF-205303-X.XX-XX)
 

SI test platforms for characterizing FQSFP Series Twinax Cable Assemblies with various End 2 options.

ref 202303 board
FQSFP-DD SI Evaluation Kits
(REF-203424-X.XX-XX)
(REF-203423-X.XX-XX)
 

SI test platforms for characterizing FQSFP-DD Series Twinax Cable Assemblies with various End 2 options.

flyover ref203424
HSEC6-DV SI Evaluation Kit
(REF-213543-X.XX-XX)
 

SI test platform for evaluating 0.60 mm Edge Rate® vertical high-speed edge card connectors.

HSEC6-DV SI Evaluation Kit
HSEC8-DP SI Evaluation Kit
(REF-210637-X.XX-XX)
 

SI test platform for evaluating 0.80 mm pitch Edge Rate® differential pair high-speed edge card connectors.

HSEC8-DP SI Evaluation Kit (REF-210637-X.XX-XX)
LP Array SI Evaluation Kit (REF-200470-X.XX-X.XX-01)  

The LP Array SI Evaluation Kit routes twenty high-precision differential pairs in an LPAM / LPAF Series mated connector pair with user-selected stack heights and RF connector options.

lp array kit
Z-Ray® Flyover® SI Evaluation Kit (REF-199665-01)  

The Z-Ray® Flyover® SI Evaluation Kit routes multiple high-precision differential pairs via user-defined ZRDP Series cable assembly lengths and ZCI Series interposers.

zray flyover

FPGA/Optics Development Kits

Kit Name Description
FireFly™ Test Kit (FIK-FIREFLY-XX)  

Rated up to 25 Gbps, this kit allows the designer real-time evaluation of an actively running copper or optical FireFly™ system in their lab, with their inputs, via Samtec's Bulls Eye® system.

FireFly™ Test Kit
VCU110 ExaMAX® Loopback Card (REF-200748-01)  

The VCU110 ExaMAX® Loopback Card routes 8 GTY MGTs from the Xilinx® Virtex® UltraScale™ FPGA through the ExaMAX® mated connector pair and back to the FPGA.

FireFly™ Test Kit
14 Gbps FireFly™ FMC Development Kit (REF-193429-01) Buy Now

Samtec's 14 Gbps FireFly™ FMC Module is VITA 57.1 compliant and provides up to 140 Gbps full-duplex bandwidth over 10 channels from an FPGA to an industry-standard multi-mode fiber optic cable.

firefly fmcr
25/28 Gbps FireFly™ FMC+ Development Kit (REF-200772-XXX-XX-01) Buy Now

Samtec's 25/28 Gbps FireFlyTM FMC+ Module is VITA 57.4 compliant and provides up to 400/448 Gbps full-duplex bandwidth over up to 16 channels from an FPGA to an industry-standard multi-mode fiber optic cable.

ecuo sink kit
28 Gbps FireFly Evaluation Kit (REF-209623-01)
 

Test platform for real-time evaluation of copper or optical FireFly Micro Flyover System at 28 Gbps.

28Gbps FireFly
FMC+ HSPC Loopback Card (REF-197618-01) Buy Now

Samtec's VITA 57.4 FMC+ HSPC Loopback Card provides FPGA designers an easy to use loopback option for testing low-speed and high-speed multi-gigabit transceivers on any FPGA development board or FPGA carrier card.

fmc board
FMC+ HSPC/HSPCe Loopback Card (REF-197693-01) Buy Now

Samtec's VITA 57.4 FMC+ HSPC/HSPCe Loopback Card provides an easy to use loopback option for testing low and high-speed multi-gigabit transceivers on any FPGA development board or carrier card and, is an ideal substitute for 28 Gbps test equipment.

searay board
FMC+ Extender Card (REF-212564-01) Buy Now

Samtec’s VITA 57.4 FMC+ Extender Card increases board-to-board spacing on any FPGA development board or carrier card.

vcu118
VCU118 FMC+ HSPC Loopback Card (REF-194194-01)  

This loopback mezzanine card was based on an elongated version of the VITA 57.4 single width mezzanine card, designed for use with the Xilinx® UltraScale+ VCU118 Development board and is included in the VCU118 Development Kit available from Xilinx®.

vcu118

PCIE Extender Cards

Kit Name Description
PCIe®-Over-Fiber Adaptor Card (PCOA)  

Samtec's PCIe®-Over-Fiber Adaptor Cards enable long distance PCIe® Gen 3 interfaces in computer-to-computer and computer-to-end point applications while supporting transparent and non-transparent bridge links.

PCIe®-Over-Fiber Adaptor Card

Component Kits

Kit Name Description
Arduino Uno R3 Expansion Connector Accessory Kit
(SBM-ARDUINO-KIT)
Buy Kit

Samtec's Expansion Accessory Kit allows for continued growth and stacking of Arduino-based systems using standard IDC cables, socket strips and terminal strips.

maker kit arduino
ARM mbed Application Board Expansion Connector Accessory Kit
(SBM-ARMMBED-KIT)
Buy Kit

Samtec's Expansion Accessory Kit allows for continued growth and stacking of mbed-based systems using standard IDC cables, socket strips and terminal strips.

maker kit arm mbed
Raspberry Pi Expansion Connector Accessory Kit
(SBM-RASPBERRY-PI-KIT)
Buy Kit

Samtec's Expansion Accessory Kit allows for continued growth and stacking of Raspberry Pi-based systems using standard IDC cables, socket strips and shrouded terminals.

makerkit raspberry pi
While Samtec started as a connector company with a focus on two-piece, pin-and-socket board stacking systems, High-Speed Board Stacking connectors and High-Speed Cable Assemblies now make up a significant portion of our sales. To support development in this area, in December of 2...
In the manufacturing world there are standards for just about everything, and they all are typically there to ensure a product can perform as expected for the end application. Among these standards is IPC-A-610 covering solder joints for varying types of connector termination sty...
New Year’s resolutions. Many of us make them, whether it’s to continue a good habit, change a bad one or accomplish a new goal, improvement is the focus. The hardest part of this process is the time between making the plan and accomplishing it. Wouldn’t it be nice if we could jus...
2019 was a fun year for Samtec.com. We’re in a great place right now where we get to maintain current content and features while we’re building a lot of new stuff as well. The website is becoming more mature, but still developing rapidly. If you missed it, here is a look back at ...
While air cooling is still a commonly used method to cool data centers, the industry is seeing HPC, AI, and scientific computing market leaders investigating either conduction cooling, or full-scale immersion cooling, for their next generation designs. In this video from SuperCom...