VITA 57.4 FMC+ HSPC/HSPCe Loopback Card

VITA 57.4 FMC+ HSPC/HSPCe Loopback Card

VITA 57.4 Compliant FMC+ Provides For FPGA Carrier Cards


Overview

Samtec's VITA 57.4 FMC+ HSPC/HSPCe Loopback Card provides FPGA designers an easy to use loopback option for testing low-speed and high-speed multi-gigabit transceivers on any FPGA development board or FPGA carrier card. It can run system data or BER testing on all channels in parallel. This makes evaluation and development with an FPGA much easier and is an ideal substitute for 28 Gbps test equipment.

searay board
Samtec Part No. REF-197693-01 Pictured

Product Brief

FMC+ HSPC/HSPCe Product Brief

VITA 57.4 FMC+ HSPC/HSPCe Product Brief

Get

Features

  • VITA 57.4 FPGA Mezzanine Card Plus (FMC+) form factor
  • High Serial Pin Count (HSPC) VITA 57.4 FMC+ connector (Samtec P/N:ASP-184330-01 )
  • High Serial Pin Count Extension (HSPCe) VITA 57.4 FMC+ connector (Samtec P/N: ASP-186900-01)
  • Features optimized SI performance via Samtec Final Inch® BOR PCB trace routing for HSPC and HSPCe connectors
  • Supports up to 32 high-speed multi-gigabit transceivers. TX and RX operating at up to 28 Gbps per channel
  • Default Reference Clock Frequency = 156.25 MHz

Applications

  • FPGA Development
  • FPGA Carrier Card Development
  • Datacom
  • Broadcast
  • Aerospace/Defense
  • Industrial and Instrumentation
  • High-speed ADCs and DACs
  • Next generation RF connectivity
  • High-speed serial memory
  • High-density fiber optics

Ordering Information

Please see drawing REF-197693-01 for more detail.

In the video above, it might not appear that much is taking place, but just like with transformers there is “more than meets the eye.” Alright, that was corny, and I am mildly ashamed, but Nanosecond Event Detection for shock and vibration is nothing to be ashamed of testing. May...
Over the past few years, 3D modeling capabilites on Samtec.com have progressed immensely. We’ve gone from a small library of static files to a massive library of dynamically generated models, that can be downloaded as virtually any file type, in just a few seconds. Thousands of 3...
As one of the great superheroes learned – “with great power comes great responsibility.” Even without “spidey-sense” and the ability to scale tall buildings with webbing, there is still power to be wielded with Samtec’s new mPOWER™ connectors…with incredible power comes incredibl...
Readers of the Samtec blog are familiar with the benefits of FMC and FMC+. These popular interfaces define a compact electro-mechanical expansion interface for a daughter card to an FPGA baseboard or other device with re-configurable I/O capability. VITA 57.1 has been around for ...
In February, we rolled out several back-end performance updates to Samtec.com, as well as a few upgraded applications. Here are the major updates to Samtec.com for February 2019. Updated Experience for mPOWER™ Family Page The mPOWER™ connector system is the ultimate micro, high-p...