High-speed card edge connectors and systems on choice of 0.50 mm, 0.60 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm or 2.00 mm pitch and a variety of orientations.
Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®. High-speed edge card sockets in vertical, right-angle, and edge mount designs with choice of 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm and 2.00 mm pitch.
Generate® high-speed edge card sockets with differential pair Edge Rate® contacts for 64 Gbps PAM4 (32 Gbps NRZ) performance and PCIe® 6.0 capable.
Generate® high-speed edge card sockets with rugged Edge Rate® contacts on a micro 0.80 mm pitch.
Generate® 1.00 mm pitch high-speed edge card sockets with rugged Edge Rate® contacts and misalignment mitigation.
Micro pitch edge card sockets in a variety of centerlines and orientations, including 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, and 2.00 mm, vertical, right-angle, and edge mount, as well as surface mount and through-hole
High-speed edge card sockets designed for mating with PCI Express® jumpers and extenders.
Micro TCA edge card connector supports hot plugging and high-speed serial connections.
Mini edge card guide socket system
High-speed micro plane SATA socket accommodates variable mating card thickness.
SFP connectors, transceiver interface sockets and cages, single or ganged.
MSA transceivers, edge card socket and cage interfaces in 2x10, 2x15 or 2x35 positions for mating with SFP, SFP+, XFP and XENPAK transceivers.
Transceiver interface sockets and cages, single or ganged.
High-speed edge card sockets support one, four, eight and sixteen PCI Express® links and mate with PCI Express® cable assemblies.
High-speed edge card sockets designed for mating with PCI Express® jumpers and extenders.