28 Gbps FireFly™ Evaluation Kit

Test platform for real-time evaluation of copper or optical FireFly Micro Flyover System at 28 Gbps.

Overview

As data rates increase, trace length on PCBs decrease. Samtec's Flyover® Technology simplifies PCB design and limits signal degradation in high data rate applications. Samtec's FireFly Micro Flyover System offers the flexibility of using optical and copper interconnects interchangeably with the same connector system.

The 28 Gbps FireFly Evaluation Kits provide system designers, optical and SI engineers an easy-to-use solution for testing the FireFly Micro Flyover System. Rated up to 28 Gbps per lane, these kits allow the designer real-time evaluation of an actively running copper or optical FireFly system in their lab.

REF-209623-01 supports:

  • x4 configuration in all speeds
  • x12 configurations below 16 Gbps

REF-230408-X.XX-01 supports:

  • x12 configuration at 25 Gbps and 28 Gbps

The 28 Gbps FireFly Evaluation Kits deliver a high-quality system with robust optical, electrical and mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

28 Gbps FireFly™ Evaluation Kit
Samtec Part No REF-209623-01 Pictured

Product Brief

28Gbps FireFly™ Kit Product Brief

28 Gbps FireFly™ Evaluation Kit Product Brief

Download PDF

Features

  • Updated GUI and application software hosted via Raspberry Pi 3 and MicroSD card
  • Accessible via stand-alone executable or connection via laptop/web browser
  • Two PCB system with compact form factor
  • One FireFly™ two-piece SMT connector system (UCC8/UEC5-2 products)
  • Supports one FireFly AOC or Copper Cable Assembly available separately
  • Routes high-speed differential pairs (12 total) from UEC5-2 connector to high-precision RF connectors
  • Features optimized SI performance via Samtec Final Inch® BOR PCB trace routing
  • Optional industry-standard MTP® connector
  • Enable time domain measurements via direct connection to TDR/TDTs
  • Enable frequency domain measurements via direct connection to VNAs

Applications

  • Evaluation of FireFly Micro Flyover System
  • FPGA Emulation Systems
  • FPGA Evaluation Kits
  • FPGA Development Kits
  • Phased Radar Arrays
  • Medical Imaging
  • Test and Measurement

Ordering Information

Please see drawing REF-209623-01 and REF-230408-X.XX-01 for more detail.

Contact [email protected] for additional ordering information.

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.