HW-04-10-F-D-610-SM-A

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch rohs logo Product Specs

HW-04-10-F-D-610-SM-A

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • Application: Elevated board stacking applications
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical
  • Pitch: .100" (2.54 mm)
  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
  • Termination: Surface mount
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....