HW-04-10-G-D-590-SM-A

High Temperature Flexible Board Stacking Header, 0.100" Pitch rohs logo Product Specs

HW-04-10-G-D-590-SM-A

High Temperature Flexible Board Stacking Header, 0.100" Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • Application: Elevated board stacking applications where high-temp board processing is required
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical
  • Pitch: .100" (2.54 mm)
  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
  • Termination: Through-hole
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...