SEAM-S-20-07.0-08-A

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal rohs logo set logo Product Specs

SEAM-S-20-07.0-08-A

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal rohs logo set logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • Up to 500 I/Os
  • Rugged Edge Rate® contact
  • 56 Gbps PAM4 performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • .050" (1.27 mm) pitch
  • Lower insertion/withdrawal forces
  • Solder charge termination
  • Stack heights from 7 mm - 18.5 mm
  • Dual sourced by Molex®
  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products
  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products
Specs Kit

Secured form. No spam.

. .
.
.
. .
As the demand for higher frequencies and wider bandwidths continue their relentless march upward, RF connectors need to keep up and even exceed this demand. Mating the RF connector to a PCB or substrate requires careful consideration of several factors to get the full performance...
VITA 66 has been around for some years now. What goes into this standard continues to expand. VITA 66 is an evolution to increase your options inside the existing VITA 46 (VPX) market space. Samtec is pleased to announce the addition of our VITA 66 Landing Page. We are designed i...
In this video from DesignCon 2022, Keysight’s Mike Resso refers to 224 Gbps as a “blindingly fast speed.” Ten years from now, when 224 is old-hat and commonplace, we will look back at that statement and smile at how far we’ve come since those technologically backward, archaic day...
If you need a connector and you don’t know exactly what you’re looking for, where on the Internet do you go first? You go to some sort of search engine, whether it be Google, Octopart, Digikey, or an on-site search like the one on Samtec.com. We’ve been working on several upgrade...
I recently attended the New York International Auto Show. While I was mesmerized by the new Corvette, the Huracán STO, and the GT-R, in reality I am thinking about updating my WRX. Whatever the budget, high-performance cars are high-precision engineered solutions using state-of-t...