Samtec Advanced Packaging Design & Support

Complete Design & Support for Advanced Packaging Applications

Development
advanced packaging design & development

Complete support is available from the early stages of the design process, including:

  • Advanced IC Package Design
  • Material Selection & Procurement
  • Assembly Processing / Compatibility
  • Package Reliability / Testing
Prototyping
advanced packaging design & production

To help get your design to market faster, we offer quick-turn prototyping, along with:

  • Initial Concept Builds
  • Reasonable NREs
  • Industry-Leading Lead-Times
  • Minimized Iterations Save Time-to-Market
Production
packaging prototyping

Full production capabilities support a variety of order volumes and cost-levels:

  • High Yield Automation / Production
  • Repeatability / Process Control
  • Transfer Molding Capabilities
  • Asian Subcontractors Provide Flexibility

CORE PACKAGING CAPABILITIES

PRECISION DIE PLACEMENT

High-speed, high accuracy die placement (to +/- 3 microns)

WIRE BONDING

Ultra-fine pitch, ultra-low profile ball bond, wedge bond or ribbon bond

FINE PITCH FLIP CHIP & JET UNDERFILL

Ultra-high bump count; tight keep-out regions between die

ENCAPSULATION

Encapsulating with dam and fill, glob top or transfer molding

ADVANCED PACKAGING DESIGN & ASSEMBLY

Advanced substrates, inspection & metrology

Glass substrate manufacturing, fan out technology

2.5D / 3D TxV technology

Wafer Dicing - 2" to 8" capabilities; thicknesses down to 25 μm

Solder Ball Attach for tight pitches down to 0.4 mm

Lid Attach - AuSn solder, glass frit, hermetic, fluidic, optical, custom materials

VIEW TYPICAL DESIGN GUIDELINES
packaging complex wire bond

COMPLEX WIRE BOND

packaging flip chip

FLIP CHIP & UNDERFILL

packaging precision die

PRECISION DIE ATTACH

packaging finishing

FINISHING CAPABILITIES

KEY ENABLING TECHNOLOGIES

Samtec is invested in the development of innovative products and technologies to meet the density and performance demands of next generation microelectronics. Some of our current technologies in development include:

  • Thermocompression Bonding
  • Gold Stud Bumping
  • Anodic Bonding (Wafer-to-Wafer)
  • Transfer Molding (Conventional and optically clear mold compounds)
  • Silicon Photonics and Optics with Ultra-Tight Tolerances
Contact the specialists at Samtec Microelectronics to discuss solutions for your IC Packaging application.
KEY ENABLING TECHNOLOGIES

IC PACKAGING & ASSEMBLY DESIGN GUIDELINES

NOTE

These dimensions are guidelines designed to help release product to manufacturing as quickly as possible. Full capabilities are not limited to the specifications listed below. Please contact SME@samtec.com for applications with tighter requirements.

PRECISION DIE ATTACH

Typical Die Attach Structure & Specifications
  • Minimum distance between surrounding square of fiducial and neighboring objects must be 0.048 mm
  • Gray level contrast between background and fiducial must be a minimum of 100 gray levels out of 256
  • Background of fiducial must not have a structure and background must be single colored gray level
  • Max. die size for dipping: 50 mm x 50 mm
  • No waffle-pack handling for die < 1 mm2
  • Maximum length to width ratio for components: 5:1
  • Saw kerfs must be at least 25 μm and into the dicing tape (through the entire wafer thickness)
  • Die attach materials can be non-conductive, conductive, die-attach-films (DAF) and solder preforms; other processes can be discussed per customer requirements
PRECISION DIE ATTACH
PRECISION DIE ATTACH

FINE PITCH WIRE BOND

Typical Structure & Specifications For Wiring & Substrate Pad Design

Plating and layout requirements for substrate pad design as well as wire parameters:

  • Wedge Bond - ENIG plating is acceptable; typical wire types include Al, Au and Pt
  • Ball Bond - ENEPIG plating is recommended; typical wire types include Au & Cu

Processes that use Au ball bond, require Gold plate per MIL-G–45204, Type III, Grade A, Class 1:

  • 99.9% purity minimum
  • < 90 Knoop hardness
  • 50μ" thick, minimum
PRECISION DIE ATTACH
PRECISION DIE ATTACH

FLIP CHIP & UNDERFILL

Package Size:
  • Min: 10 mm x 10 mm
  • Max: 63 mm x 63 mm
Flux:
  • No-clean fluxes
  • Water-soluble fluxes
  • RMA-based fluxes
Substrate BGA Solder Ball:
  • Min Size: 0.018" dia
  • Max Size: 0.025" dia
  • Material: Eutectic Pb:Sn (37:63) or Pb-Freze
Substrate BGA Pad:
  • Shortest BGA Ball Pitch: 0.80 mm x 0.80 mm
  • Furthest Pitch: No constraint
  • Pad Layout: Any configuration is acceptable
Flip Chip Design Rules
Substrate Stucture

PACKAGE ENCAPSULATION

Typical Structure & Specifications For Package Encapsulation
  • Maximum encapsulation thickness (board surface to top of encapsulation): 0.024" (600)
  • Automated dispense tool heated work area: 12" x 16"
  • Total work area: 20" x 30"
  • Machine positioning accuracy and repeatability: +/- 0.001"
Profile
Typical Package Design Rules
I get dizzy when I think about the changes that took place in the connector industry in the last decade or so. New technologies, industries, processes, markets, products, and systems, […] The post Bishop and Associates: The Impact of China and COVID-19 appeared first on The Sam...
56. 112. 224. SI/PI! For a lot of Americans, that sounds like the pre-snap play call or audible of a quarterback in North American-style football games. After watching football Thursday, […] The post Samtec Updates SI/PI Capabilities/Resource Landing Page appeared first on The Sa...
Next month, two Samtec engineers will participate in EDI CON ONLINE, a free annual online training event from the publisher of Microwave Journal and Signal Integrity Journal. In separate talks, […] The post Tips on Power Distribution and Breakout Region Design appeared first on T...
Starting last month, we began rolling out an update across the site to upgrade about 500,000 parts with part-specific images. These are some of our most popular and best-selling parts. […] The post Come See the New Part Number Specific Images Across Samtec.com appeared first on T...
The worldwide cable assembly market is expected to hit $218.6 billion in 2023. The Automotive and Telecom industries are the two largest markets for cable assemblies, and China and North […] The post Discrete Wire Cable Assemblies: An Overview and Quick Tutorial appeared first o...