FMC/FMC+ Standard Connectors

Silicon Development Solutions


FAMILY OVERVIEW

FMC Standard

The FPGA Mezzanine Card (FMC) was developed and ratified by a consortium of FPGA vendors and end-user members of the VITA 57 working group. FMC is an ANSI standard which defines a compact electro-mechanical expansion interface for a daughter card to an FPGA baseboard or other device with re-configurable I/O capability.

The FMC Standard is essential for FPGA vendors making baseboards and comprehensive development kits to enable Designers to accelerate their application development. FMC products are continually introduced by Supplier companies for targeted market specific applications in industries such as Datacom, Broadcast, Aerospace/Defense, Industrial and Instrumentation. Click here for more information about I/O Design Flexibility with FMC.

FMC Interconnect

VITA standards specify configurations for the VITA 57.4 FPGA Mezzanine Card Plus (FMC+) connector, and the VITA 57.1 FPGA Mezzanine Card (FMC) connector:

FMC+ (VITA 57.4)
  • High Serial Pin Connector (HSPC) with 560 pins (provides 24 GT interfaces)
  • High Serial Pin Connector extension (HSPCe) with 80 pins (provides additional 8 GT interfaces; this connector is optional)
FMC (VITA 57.1)
  • High Pin Count (HPC) 400 I/O high-speed array system
  • Mechanically compatible Low Pin Count (LPC) 160 I/O can also be used with any of the form factors detailed in the standard

The FMC+ and FMC connectors are Application Specific Product (ASP) versions of Samtec's SEARAY™ High-Speed Array system. These FMC connectors are available direct from Samtec and are scalable to high-performance applications as your hardware development effort demands.

Click here for a listing of Samtec FMC Interconnects.

FMC Interconnect Selector

Below is a matrix of Samtec FMC+ and FMC interconnect options available for the FPGA Baseboards and Mezzanine Cards. All Samtec board level interconnects and high-speed cable assemblies listed are available direct from Samtec with no Minimum Order Quantity.


FMC+ Connector Options

Building on FMC, FMC+ employs a larger connector from the SEARAY™ family of high-speed, high-density arrays.  This High Serial Pin Connector (HSPC) has 560 pins arranged in a 14x40 array.  While new FMC+ cards can only plug into new FMC+ carriers due to their larger connectors, original FMC cards will also fit thanks to a customized polarization system providing true backward compatibility.

The FMC+ Standard increases the number of multi-gigabit interfaces from 10 to 24.  In addition, there is an optional extension connector (the High Serial Pin Connector extension, or HSPCe) to boost pin-count by 80 positions, arranged in a 4x20 array. This brings the maximum multi-gigabit interfaces to 32 full duplex channels.  Throughput per multi-gigabit interface has increased to 28 Gbps in each direction.

VITA 57.4, FMC+ Connector – FPGA Baseboard Side Connector
SAMTEC P/N DESCRIPTION
ASP-184329-01 FMC+ Connector, 560 I/O, female
ASP-186899-01 FMC+ Connector, extension, 80 I/O, female (optional)
VITA 57.4, FMC+ Connector – Mezzanine Card Side Connector
SAMTEC P/N DESCRIPTION MATED STACK HEIGHT
ASP-184330-01 FMC+ Connector, 560 I/O, male 10 mm
ASP-188588-01 FMC+ Connector, 560 I/O, male 8.50 mm
ASP-186900-01 FMC+ Connector, extension, 80 I/O, male (optional) 10 mm
ASP-196174-01 FMC+ Connector, extension, 80 I/O, male (optional) 8.50 mm

FMC Connector Options

The (LPC) connectors provide 68 user-defined, single ended signals (or 34 user-defined, differential pairs); (HPC) connectors provide 160 user-defined, single ended signals (or 80 user- defined, differential pairs), 10 serial transceiver pairs and additional clocks; (HPC) and (LPC) use the same mechanical connector body - the only difference is which signals are actually populated. Thus, cards with (LPC) connectors can be plugged into (HPC) sites, and if properly designed, (HPC) cards can offer a subset of functionality when plugged into an (LPC) site.

FPGA Baseboard Side Connector Options
SAMTEC P/N DESCRIPTION
ASP-134486-01 FMC Connector, lead free, (HPC), 400 I/O, female
ASP-134603-01 FMC Connector, lead free, (LPC), 160 I/O, female
Mezzanine Card Side Connector Options
SAMTEC P/N DESCRIPTION MATED STACK HEIGHT
ASP-134488-01 FMC Connector, lead free, (HPC), 400 I/O, male 10 mm
ASP-134602-01 FMC Connector, lead free, (HPC), 400 I/O, male 8.50 mm
ASP-134604-01 FMC Connector, lead free, (LPC), 160 I/O, male 10 mm
ASP-134606-01 FMC Connector, lead free, (LPC), 160 I/O, male 8.50 mm

HDR Cable Assembly Options for FMC

* Other cable lengths available; contact HDR@samtec.com.

SAMTEC P/N END-TO-END CABLE LENGTH DESCRIPTION END 1 FMC CONNECTOR ON CABLE END 2 FMC CONNECTOR ON CABLE CONNECTOR MOUNTING ON CABLE
HDR-153514-01 HDR-153514-02 300 mm*
550 mm*
High Data Rate Cable, (HPC) female to (HPC) male ASP-134486-01 ASP-134488-01 Same Side
HDR-169468-01 HDR-169468-02 300 mm*
550 mm*
High Data Rate Cable, (HPC) female to (HPC) male ASP-134486-01 ASP-134488-01 Opposite Side
HDR-169470-01 HDR-169470-02 300 mm*
550 mm*
High Data Rate Cable, (HPC) male to (HPC) male ASP-134488-01 ASP-134488-01 Same Side
HDR-169472-01 HDR-169472-02 300 mm*
550 mm*
High Data Rate Cable, (LPC) female to (LPC) male ASP-134603-01 ASP-134604-01 Same Side
HDR-169473-01 HDR-169473-02 300 mm*
550 mm*
High Data Rate Cable, (LPC) female to (LPC) male ASP-134603-01 ASP-134604-01 Opposite Side
HDR-169475-01 HDR-169475-02 300 mm*
550 mm*
High Data Rate Cable, (LPC) male to (LPC) male ASP-134604-01 ASP-134604-01 Same Side

XILINX®

Xilinx® and its Alliance Program Members offer the industry's most comprehensive offering of FPGA Development Boards and Design Services to help speed developer’s time-to-revenue over a wide variety of application needs. Xilinx® has selected Samtec High Speed Connector and Cable interconnect Solutions for their latest generation Evaluation Boards featuring the Kintex UltraScale and Virtex UltraScale FPGA’s.

ALTERA®

Altera® development kits provide a complete, high-quality design environment for engineers. They simplify the design process and reduce time to market. Altera® has selected Samtec High Speed interconnect solutions for many of their Boards and Kits.


Altera Arria® 10 FPGA Development Board

Samtec Products on FPGA Baseboard:


Altera Arria® 10 FPGA Signal Integrity Kit

Samtec Products on FPGA Baseboard:

Altera® HSMC

The Altera® HSMC defines electrical and mechanical properties of a high speed mezzanine card interface. This specification standardizes the way in which mezzanine cards communicate and connect to host boards. By taking advantage of the high- performance I/O features found in today’s FPGA devices, manufacturers can build a single mezzanine card that will then interface to multiple host boards.

Similarly, they can build a host board that can leverage many different, pre-built, mezzanine cards. The HSMC connectors defined by the specification are based on the 0.50 mm pitch Q Strip® QSH/QTH series high speed board-to-board connectors from Samtec. The Samtec interconnect for the mezzanine card is ASP-122952-01. See the complete HSMC Specification from Altera for further information and recommendations for running both high-frequency and low speed interface signals within the various “banks."


Altera Arria V GX FPGA Development Board

Samtec Products on FPGA Baseboard:

THE EXPANDING FMC ECOSYSTEM

The Expanding FMC Ecosystem

As FMC leverages open platforms and standards, developers are working to further the adaptation of programmable device technologies in the marketplace. Many of these developers are working closely with Samtec to support a variety of applications, including:

  • FMC daughter cards / modules
  • FPGA-based development boards with provisions for FMC expansion
  • FPGA-based networking cards with provisions for FMC expansion, along with optical interfaces
  • FPGA-based characterization platforms with provisions for FMC expansion
  • Embedded systems such as networking development bridge cards

Available from Samtec, some of the key interconnect solutions being used to support these technologies include:

Analog Devices AD-FMCDAQ2-EBZ Evaluation Board

The AD-FMCDAQ2-EBZ is an FMC board for the high speed DAC AD9144 & ADC AD9680. It can be connected to the Xilinx KCU105 FPGA Baseboard to provide a comprehensive platform for rapid prototyping of high performance digital signal procession applications with wideband analog data acquisition.

Samtec Products:

  • VITA 57.1 FMC (HPC) 400 I/O Male Connector (SEARAY™ ASP-134488-01)

Fidus 12G-SDI FPGA FMC

Fidus Systems and inrevium's next generation Xilinx® targeted FPGA Mezzanine Card (FMC) utilizes MACOM’s 12G-SDI Chipset to enable 4K60p video.

Samtec Products:

Avnet MicroZed™

Avnet's MicroZed™ provides easy access to the full 108 user I/O available from the MicroZed™ SOM while connecting 75 of the MicroZed™ Programmable Logic (PL) I/O to a LPC VITA 57 FMC expansion slot.

Samtec Products:

  • VITA 57.1 FMC (LPC) 160 I/O Female Connector (SEARAY™ ASP-134603-01)

TechwaY TigerFMC

VITA 57.1 compliant mezzanine card integrates 10 full duplex 10 Gbps optical links for 200 Gbps aggregate bandwidth.

Samtec Products:

  • VITA 57.1 FMC (HPC) 400 I/O Male Connector (SEARAY™ ASP-134488-01)
  • High Speed Edge Card Connector Sets (FireFly™ Connector System UEC5 / UCC8 Series)
  • x12 Bidirectional (12 Tx / 12 Rx) Optical MT Driver (FireFly™ Optical Micro Flyover System™ ECUO Series)

FMC INTERCONNECTS

FMC Interconnect

VITA standards specify configurations for the VITA 57.4 FPGA Mezzanine Card Plus (FMC+) connector, and the VITA 57.1 FPGA Mezzanine Card (FMC) connector:

FMC+ (VITA 57.4)
  • High Serial Pin Connector (HSPC) with 560 pins (provides 24 GT interfaces)
  • High Serial Pin Connector extension (HSPCe) with 80 pins (provides additional 8 GT interfaces; this connector is optional)
FMC (VITA 57.1)
  • High Pin Count (HPC) 400 I/O high-speed array system
  • Mechanically compatible Low Pin Count (LPC) 160 I/O can also be used with any of the form factors detailed in the standard

The FMC+ and FMC connectors are Application Specific Product (ASP) versions of Samtec's SEARAY™ High-Speed Array system. These FMC connectors are available direct from Samtec and are scalable to high-performance applications as your hardware development effort demands.

FMC Interconnect Selector

Below is a matrix of Samtec FMC+ and FMC interconnect options available for the FPGA Baseboards and Mezzanine Cards. All Samtec board level interconnects and high-speed cable assemblies listed are available direct from Samtec with no Minimum Order Quantity.


FMC+ Connector Options

Building on FMC, FMC+ employs a larger connector from the SEARAY™ family of high-speed, high-density arrays.  This High Serial Pin Connector (HSPC) has 560 pins arranged in a 14x40 array.  While new FMC+ cards can only plug into new FMC+ carriers due to their larger connectors, original FMC cards will also fit thanks to a customized polarization system providing true backward compatibility.

The FMC+ Standard increases the number of multi-gigabit interfaces from 10 to 24.  In addition, there is an optional extension connector (the High Serial Pin Connector extension, or HSPCe) to boost pin-count by 80 positions, arranged in a 4x20 array. This brings the maximum multi-gigabit interfaces to 32 full duplex channels.  Throughput per multi-gigabit interface has increased to 28 Gbps in each direction.

VITA 57.4, FMC+ Connector – FPGA Baseboard Side Connector
SAMTEC P/N DESCRIPTION
ASP-184329-01 FMC+ Connector, 560 I/O, female
ASP-186899-01 FMC+ Connector, extension, 80 I/O, female (optional)
VITA 57.4, FMC+ Connector – Mezzanine Card Side Connector
SAMTEC P/N DESCRIPTION MATED STACK HEIGHT
ASP-184330-01 FMC+ Connector, 560 I/O, male 10 mm
ASP-188588-01 FMC+ Connector, 560 I/O, male 8.50 mm
ASP-186900-01 FMC+ Connector, extension, 80 I/O, male (optional) 10 mm
ASP-196174-01 FMC+ Connector, extension, 80 I/O, male (optional) 8.50 mm

FMC Connector Options

The (LPC) connectors provide 68 user-defined, single ended signals (or 34 user-defined, differential pairs); (HPC) connectors provide 160 user-defined, single ended signals (or 80 user- defined, differential pairs), 10 serial transceiver pairs and additional clocks; (HPC) and (LPC) use the same mechanical connector body - the only difference is which signals are actually populated. Thus, cards with (LPC) connectors can be plugged into (HPC) sites, and if properly designed, (HPC) cards can offer a subset of functionality when plugged into an (LPC) site.

FPGA Baseboard Side Connector Options
SAMTEC P/N DESCRIPTION
ASP-134486-01 FMC Connector, lead free, (HPC), 400 I/O, female
ASP-134603-01 FMC Connector, lead free, (LPC), 160 I/O, female
Mezzanine Card Side Connector Options
SAMTEC P/N DESCRIPTION MATED STACK HEIGHT
ASP-134488-01 FMC Connector, lead free, (HPC), 400 I/O, male 10 mm
ASP-134602-01 FMC Connector, lead free, (HPC), 400 I/O, male 8.50 mm
ASP-134604-01 FMC Connector, lead free, (LPC), 160 I/O, male 10 mm
ASP-134606-01 FMC Connector, lead free, (LPC), 160 I/O, male 8.50 mm

HDR Cable Assembly Options for FMC

* Other cable lengths available; contact HDR@samtec.com.

SAMTEC P/N END-TO-END CABLE LENGTH DESCRIPTION END 1 FMC CONNECTOR ON CABLE END 2 FMC CONNECTOR ON CABLE CONNECTOR MOUNTING ON CABLE
HDR-153514-01 HDR-153514-02 300 mm*
550 mm*
High Data Rate Cable, (HPC) female to (HPC) male ASP-134486-01 ASP-134488-01 Same Side
HDR-169468-01 HDR-169468-02 300 mm*
550 mm*
High Data Rate Cable, (HPC) female to (HPC) male ASP-134486-01 ASP-134488-01 Opposite Side
HDR-169470-01 HDR-169470-02 300 mm*
550 mm*
High Data Rate Cable, (HPC) male to (HPC) male ASP-134488-01 ASP-134488-01 Same Side
HDR-169472-01 HDR-169472-02 300 mm*
550 mm*
High Data Rate Cable, (LPC) female to (LPC) male ASP-134603-01 ASP-134604-01 Same Side
HDR-169473-01 HDR-169473-02 300 mm*
550 mm*
High Data Rate Cable, (LPC) female to (LPC) male ASP-134603-01 ASP-134604-01 Opposite Side
HDR-169475-01 HDR-169475-02 300 mm*
550 mm*
High Data Rate Cable, (LPC) male to (LPC) male ASP-134604-01 ASP-134604-01 Same Side

BULLS EYE® HIGH PERFORMANCE TEST SOLUTIONS

Bulls Eye® High Performance Test Solutions

Bulls Eye® test points eliminate costly high-performance SMA connectors with a high-density array that provides 4X the high-bandwidth signals in the same real estate, allowing for a smaller board and fewer layers.

  • Rapid, simple connectivity of multiple signal channels to the board
  • SMA performance with a board connector that is 10% of the cost
  • Variety of configuration options help significantly reduce board size
  • Probe cable adaptor connects to existing instrument cables via SMA, SMA 2.92 or SMP terminations
  • Field reconfigurable or replaceable
  • V.S.W.R. 1.3 max, 20 GHz rated, 50Ω impedance
  • 2.0, 5.0 and 10.0 pico-second phase matching
  • Compression interface to board
  • Bayonet mechanical latch for quick press-and twist locking
  • Single or multiport array configurations
  • 23 or 25 AWG microwave cable
  • 2.4 mm (50 GHz) and 1.85 mm (65 GHz) SMA terminations in development

FIREFLY™ HIGH DENSITY, HIGH PERFORMANCE SYSTEM

FireFly™ High Density, High Performance System

The FireFly™ Micro Flyover System™ is a future-proof, high density technology that helps simplify the board routing challenges of chip-to-chip, board-to-board and system-to-system connectivity at data rates up to 28 Gbps.

  • Future-proof system easily upgrades from copper to optical
  • Enables chip-to-chip, board-to-board and system-to-system connectivity at data rates up to 28 Gbps
  • Data connectivity is taken off-board, resulting in improved electrical performance and significantly easier signal integrity design
  • Electrical system: performance to 28 Gbps
  • Mid-board optical transceivers:
    • 14 Gbps x12 unidirectional or bidirectional
    • 28 Gbps x12 unidirectional or bidirectional
    • 14 Gbps x4 bidirectional
    • 28 Gbps x4 bidirectional
  • Micro rugged two-piece connector set
  • Proven 850 nm VCSEL technology

ASIC Development Systems

ASIC Development Systems (not FMC based, contact Samtec for more info)

Samtec interconnect solutions have been chosen by several developers for use in their FPGA-based ASIC development systems. These solutions are an integral part of the companies’ interconnect strategies to manage the high speed serial transceiver I/Os over mezzanine connections (SEARAY™) and high speed cable assemblies.


PRODESIGN | PROFPGA Quad V7 2000T Prototyping System

Synopsys® | HAPS-DX & HAPS-70 Series Prototyping System

Our friends at Connector Supplier keep the world up-to-date on everything in the connector universe.  They recently ran an article from Samtec entitled Rugged Industrial Interconnects:  The Design Behind The Description. Many industrial electronics OEM designers use the word “rug...
It seems FPGAs are getting bigger and faster all the time. FPGA vendors continue to integrate more transceivers running at higher speeds in their newest ICs.  As an example, the Xilinx Virtex UltraScale+ VU13P FPGA contains 128 GTY transceivers running data rates up to 32.75 Gbps...
Every year Samtec releases a new catalog showcasing our full line of products. The latest F-217 Full Line Catalog features new products and technology that enable us to provide overall system optimization from Silicon-to-Silicon. The combination of Samtec’s ultra fast, ultra dens...
The growth in high-speed serial channel data rates has no end in sight.  28 Gbps design starts abound across the industry.  56 Gbps PAM-4 solutions are coming down the road, whether silicon, interconnect or high-speed copper and optical cables. On the optical front, the front-pan...
In last month’s update, we brought you an updated way to order your samples from our Solutionator parametric search tool. In February, we rolled that out on an even larger scale, with this feature being added to a new full-part technical specifications page experience (more about...
View Full Site