High-speed cable assemblies with micro coax and twinax cable, for differential and single-ended applications. Assemblies include future-proof, high-density array, integral ground plane, hermaphroditic, rugged Edge Rate® and high-speed PCI Express® systems.
AcceleRate® Mini Flyover® system delivers 112 Gbps PAM4 performance in an incredibly small form factor via Eye Speed® Thinax™ ultra performance twinax cable.
AcceleRate® HP cable assembly is the industry's highest density 112 Gbps PAM4 rated solution for cable-to-board applications. View the full line of AcceleRate® products.
AcceleRate® is the industry's slimmest direct attach cable system with ultra low skew twinax cable for 64 Gbps PAM4 speeds. View the full line of AcceleRate® products.
NovaRay® combines extreme density and performance for 112 Gbps PAM4 per channel in 40% less space than traditional arrays.
ExaMAX® high-speed backplane cable assemblies deliver 112 Gbps PAM electrical performance.
Ultra-high-density, on-package pluggable interconnect that eludes the BGA and enables extreme channel performance to 112 Gbps PAM4 and beyond.
Future-proof system with interchangeability of FireFly™ copper and optical using the same micro connector system for up to 28 Gbps per lane.
These direct attach Flyover® QSFP cable assemblies improve signal integrity and increase signal path length at higher data rates. QSFP Cages and heat sinks are also available.
High-speed, low cost direct connect cables with press-fit termination directly to the PCB.
These high-speed cable assemblies feature an integral ground/power plane, micro coax and micro twinax cable.
These high-speed, high-density array cable assemblies feature micro coax cable and rugged Edge Rate® contacts.
These ultra high-density, high-speed array cable assemblies feature micro coax cable and rugged Edge Rate® contacts.
These high-speed cable assemblies feature rugged Edge Rate® contacts and Eye Speed® micro coax or twinax cable.
These high-speed cable assemblies feature Eye Speed® 30 AWG twinax and 34 AWG ultra low skew twinax cable for optimized performance.
High-speed PCI Express®, PCIE Cables and Assemblies. These jumper cables support one, four, eight and sixteen PCI Express® links.
These high-speed cable assemblies feature a ground plane, micro coax or twinax cable and rugged Edge Rate® contacts.
These micro rugged, high-speed cable assemblies feature Eye Speed® micro coax cable.
High-speed, low cost, micro coax cable assemblies featuring 50 Ohm single-ended signal routing, 38 AWG micro coax cable, and a space-saving compact design.
High-speed shielded twisted pair cable assembly for 100 ohm applications.