IJ5C-01-0425-S-S-1

4.00 mm IsoRate® 50欧姆高度隔离射频电缆组件 RoHS标识 产品规格

IJ5C-01-0425-S-S-1

4.00 mm IsoRate® 50欧姆高度隔离射频电缆组件 RoHS标识

产品规格

登录查看客户特定价格。或者,您可以直接联系联系支持
尚未拥有账户?立即创建

单击此处查看此产品的当前交货时间。

您的用户资料中保存您偏好的CAD下载类型。

2D视图可能无法代表配置的产品。请参阅3D预览或CAD下载以了解实际情况。

在选择产品上需要帮助?请查看产品目录页面

在最终设计之前,请使用<1>系列打印资料确认配置。

欲获得有关3D模型的帮助,请联系 [email protected]

需要适合电磁场求解器的3D模型,请联系Samtec信号完整性小组

.
特色

  • 阻抗: 50 Ω
  • 频率范围:最高9.5 GHz
  • 双电缆选项: 1) Samtec 26 AWG,高温微型同轴 (CTB-2650F-01),或 2) RG 316 (24 AWG)
  • RG 316 (24 AWG): 其他规格
  • Samtec 26 AWG,高温微型同轴: 其他规格
  • 插入损耗 (Samtec 26 AWG): 参见IJ5C图表
  • 仅用传统射频50%的成本就实现了90%的性能
  • 4.00 mm(.1575")间距
  • 耐用型正向锁扣
  • IsoRate®或两端平剪
  • 排:单排
  • 针位:1,2,4,6,8
  • 电缆长度:可达1米
技术配套元件

形式安全,无垃圾邮件。

. .
.
.
. .
.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....