MTSW-205-24-G-S-250

Reserve标识?该零件编号是我们的Reserve计划中超过200,000种连接器和电缆
当中的一款。我们确保可在1天内运送至您的地址。

可变高度PCB插头料带,0.100"间距 RoHS标识 产品规格

MTSW-205-24-G-S-250

Reserve标识?该零件编号是我们的Reserve计划中超过200,000种连接器和电缆
当中的一款。我们确保可在1天内运送至您的地址。

可变高度PCB插头料带,0.100"间距 RoHS标识

产品规格

登录查看客户特定价格。或者,您可以直接联系联系支持
尚未拥有账户?立即创建

库存
明天发货:618件
  经销商库存:1607件 

您的用户资料中保存您偏好的CAD下载类型。

2D视图可能无法代表配置的产品。请参阅3D预览或CAD下载以了解实际情况。

在选择产品上需要帮助?请查看产品目录页面

在最终设计之前,请使用<1>系列打印资料确认配置。

欲获得有关3D模型的帮助,请联系 [email protected]

需要适合电磁场求解器的3D模型,请联系Samtec信号完整性小组

.
特色

  • 应用:该产品含十四种针脚长度可供选择,满足近乎所有标准定价和交付的需求
  • 端子系统:.025" (0.635 mm)方形接线柱
  • 组装方向:垂直、直角
  • 间距:.100"(2.54 mm)
  • 特色:弹性堆叠设计,使得这款产品可以改变接线柱高度并以.005" (0.13 mm)的变化幅度改变摆放姿态
  • 针脚:通孔式
技术配套元件

形式安全,无垃圾邮件。

. .
.
.
. .
.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....