SESDT-20-32-G-20.8-L1

0.80 mm双排Tiger Eye™分离式线缆组件,Teflon™含氟聚合物电线,插座 产品规格

SESDT-20-32-G-20.8-L1

0.80 mm双排Tiger Eye™分离式线缆组件,Teflon™含氟聚合物电线,插座
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
  • 0.80 mm(.0315")间距
  • 高可靠性Tiger Eye™端子系统
  • 每排有5、10、15和20个针位
  • 32 AWG
  • 闭锁功能增加了拔出力
  • UL文件编号:E111594
技术配套元件

形式安全,无垃圾邮件。

. .
.
.
. .
.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....