TSM-112-02-F-SH-K-FR

.100" 表面安装端子料带 RoHS标识 设置标识 产品规格

TSM-112-02-F-SH-K-FR

.100" 表面安装端子料带 RoHS标识 设置标识

产品规格

登录查看客户特定价格。或者,您可以直接联系联系支持
尚未拥有账户?立即创建

单击此处查看此产品的当前交货时间。

您的用户资料中保存您偏好的CAD下载类型。

2D视图可能无法代表配置的产品。请参阅3D预览或CAD下载以了解实际情况。

在选择产品上需要帮助?请查看产品目录页面

在最终设计之前,请使用<1>系列打印资料确认配置。

欲获得有关3D模型的帮助,请联系 [email protected]

需要适合电磁场求解器的3D模型,请联系Samtec信号完整性小组

.
特色

  • 应用:选择标准接线柱高度可匹配任何Samtec插座,提供相应解决方案
  • 高达8 Gbps的性能
  • SET合格产品:请访问samtec.com/SETl'j有关严苛环境测试的详细信息
  • 达到或超过MIL-DTL-55302测试标准
  • 间距:.100"(2.54 mm)
  • 端子系统:.025" (0.635 mm)方形接线柱
  • 组装方向:垂直、水平
  • 针脚:表面安装,混合技术
  • 特色:专为表面安装应用设计,多种选择便于加工
技术配套元件

形式安全,无垃圾邮件。

. .
.
.
. .
.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....