ECUO-B04-14-020-0-1-1-2-02

FireFly™アクティブ光Micro Flyover System™ケーブルアッセンブリー 製品仕様

ECUO-B04-14-020-0-1-1-2-02

FireFly™アクティブ光Micro Flyover System™ケーブルアッセンブリー
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
  • FireFly™光ケーブルシステム
  • 56 Gbps PAM4 SerDes の特性
  • ルーティングが簡単な「オフボード」のデータ接続
  • FireFly™銅と交換可能
  • データレートの選択肢:14 Gbps、16 Gbps、25 Gbps、28 Gbps
  • オンボードまたはオンパッケージの配置向けの設計
  • 各種の内蔵型ヒートシンク、ファイバータイプ、エンド2オプション
  • FireFly™評価・開発キットあり。samtec.com/kitsをご覧ください。
  • 詳細はお問い合わせください [保護されたEメール]
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...