ERDP-025-18.00-TBR-TBL-8-D

0.80 mm Edge Rate® Twinaxケーブル アッセンブリー rohsロゴ 製品仕様

ERDP-025-18.00-TBR-TBL-8-D

0.80 mm Edge Rate® Twinaxケーブル アッセンブリー rohsロゴ
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
  • 0.80 mm (.0315")ピッチ
  • 堅牢なEdge Rate®コンタクト
  • 100 Ωのディファレンシァル ペア シグナル ルーティング
  • 30 AWG Twinaxケーブル
  • 2列システム(最大98ピン)
  • 標準メタルラッチング システム
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...