HDWM-36-59-G-D-350-SM

.050" X .100" Flex Stack、高温マイクロ ボードスタッカー rohsロゴ 製品仕様

HDWM-36-59-G-D-350-SM

.050" X .100" Flex Stack、高温マイクロ ボードスタッカー rohsロゴ
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
  • アプリケーション:1列または2列ボディ(最大100 極)、極性/ピン抜き対応可
  • コンタクトシステム:.018"(0.46 mm)角型
  • 取付方向:バーティカル
  • ピッチ:.050" (1.27 mm)
  • 特色:ほとんどの堅牢性要件に対応するロッキングクリップのオプションあり
  • ターミネーション:スルーホール、表面実装
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...