ZW-03-15-T-S-438-096

reserveロゴ?この部品番号は、200,000個を超えるコネクターやケーブルを対象とした
当社のReserveプログラムに含まれています。1日以内の配送保証。

フレキシブル ボードスタッキング ヘッダー、 0.100"ピッチ rohsロゴ 製品仕様

ZW-03-15-T-S-438-096

reserveロゴ?この部品番号は、200,000個を超えるコネクターやケーブルを対象とした
当社のReserveプログラムに含まれています。1日以内の配送保証。

フレキシブル ボードスタッキング ヘッダー、 0.100"ピッチ rohsロゴ

製品仕様

お客様の価格設定をご覧になるにはログインが必要です。またはサポートへお問い合わせください。
アカウントをお持ちでないお客様はこちらより作成できます

在庫
明日発送:1074点
  ディストリビューター在庫:2792点 

ユーザープロファイルにご希望のCADダウンロードタイプを保存してください。

2Dビューは製品構成に含まれない場合があります。3DプレビューおよびCADダウンロードにて実際の構成をご確認ください。

オプションの選択についてサポートが必要な場合はカタログページをご覧ください。

最終的な設計の前に、シリーズプリントで構成をご確認ください。

3Dモデルについてサポートをご希望の場合は、下記までお問い合わせください。[保護されたEメール]

EM分野のプロフェッショナルの方向けの3Dモデル製品に関しては、Samtecシグナル・インテグリティ・グループまでお問い合わせください。

.
特徴

  • 取付方向:バーティカル
  • ピッチ:.100" (2.54 mm)
  • 特色:Flex Stack設計により、ポスト高さと本体ポジションを.005"(0.13 mm)単位で変更可
  • 終端:スルーホール
  • アプリケーション:非目視嵌合アプリケーションに適したエレベーテッド シュラウド型
  • コンタクトシステム:.025"(0.635 mm)角型
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....