ET60T-D02-0-00-D03-L-R1-S-H

EXTreme Ten60Power™ 60 Ampシグナル/電源コンボ 製品仕様

ET60T-D02-0-00-D03-L-R1-S-H

EXTreme Ten60Power™ 60 Ampシグナル/電源コンボ
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
  • パワーブレードあたり60 A
  • 10.00 mmの低背型設計(ライトアングル)
  • 同じフォームファクタで3列または5列のシグナル列
  • 計0個~40個のシグナルピン
  • 合わせて最大20のDCパワーブレードまたは12のACパワーブレード
  • AC-DC電源コンボおよび電源分離のオプションあり
  • ライトアングル
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...