MH081-MH3RP-MH1RP-0120

マイクロ高周波数RFケーブル アッセンブリー、0.81 mm DIA同軸ケーブル rohsロゴ 製品仕様

MH081-MH3RP-MH1RP-0120

マイクロ高周波数RFケーブル アッセンブリー、0.81 mm DIA同軸ケーブル rohsロゴ

製品仕様

お客様の価格設定をご覧になるにはログインが必要です。またはサポートへお問い合わせください。
アカウントをお持ちでないお客様はこちらより作成できます

この製品の現在のリードタイムはこちらをクリックしてご確認ください。

ユーザープロファイルにご希望のCADダウンロードタイプを保存してください。

2Dビューは製品構成に含まれない場合があります。3DプレビューおよびCADダウンロードにて実際の構成をご確認ください。

オプションの選択についてサポートが必要な場合はカタログページをご覧ください。

最終的な設計の前に、シリーズプリントで構成をご確認ください。

3Dモデルについてサポートをご希望の場合は、下記までお問い合わせください。[保護されたEメール]

EM分野のプロフェッショナルの方向けの3Dモデル製品に関しては、Samtecシグナル・インテグリティ・グループまでお問い合わせください。

.
特徴

  • VSWR:MH081グラフ参照
  • インピーダンス:50Ω
  • 曲げ半径:最小5.0mm
  • 静電容量:100pF/メートル
  • 動作温度:-40ºC〜+90ºC
  • 周波数帯:最大6GHz(ケーブルやコネクタによって変動)
  • 挿入損失:MH081グラフ参照
  • 34 AWG、直径0.81 mm(.032")ケーブル
  • MHF1タイププラグ、MHF3タイププラグ、またはSMAバルクヘッド ジャック ターミネーション対応
  • U.FLタイプとW.FLタイプ
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....