MH113-MH1RP-303030-0220

マイクロ高周波数RFケーブル アッセンブリー、1.13 mm DIA同軸ケーブル rohsロゴ 製品仕様

MH113-MH1RP-303030-0220

マイクロ高周波数RFケーブル アッセンブリー、1.13 mm DIA同軸ケーブル rohsロゴ

製品仕様

お客様の価格設定をご覧になるにはログインが必要です。またはサポートへお問い合わせください。
アカウントをお持ちでないお客様はこちらより作成できます

この製品の現在のリードタイムはこちらをクリックしてご確認ください。

ユーザープロファイルにご希望のCADダウンロードタイプを保存してください。

2Dビューは製品構成に含まれない場合があります。3DプレビューおよびCADダウンロードにて実際の構成をご確認ください。

オプションの選択についてサポートが必要な場合はカタログページをご覧ください。

最終的な設計の前に、シリーズプリントで構成をご確認ください。

3Dモデルについてサポートをご希望の場合は、下記までお問い合わせください。[保護されたEメール]

EM分野のプロフェッショナルの方向けの3Dモデル製品に関しては、Samtecシグナル・インテグリティ・グループまでお問い合わせください。

.
特徴

  • VSWR:MH113グラフ参照
  • インピーダンス:50Ω
  • 曲げ半径:最小6.8mm
  • 静電容量:95pF/メートル
  • 動作温度:-40ºC〜+90ºC
  • 周波数帯:最大6GHz(ケーブルやコネクタによって変動)
  • 挿入損失:MH113グラフ参照
  • 31 AWG、直径1.13 mm(.045")ケーブル
  • MHF1タイププラグまたはSMAバルクヘッド ジャック ターミネーション対応
  • U.FLタイプ
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...