開発中 - 低背型の堅牢なフォームファクターで56/112 Gbps PAM4の性能を要求する次世代組み込みアプリケーション向けに設計されています。

特徴

  • 最大16チャネル(8チャネル双方向);レーン方向あたり 112 Gbps PAM4
  • 2ピース コンタクトシステムを採用した低背型
  • 強い衝撃と振動に耐える設計
  • 基板への安定した接続のための低重心が特徴
  • 現場での交換が容易な光学プラグ式
  • プロトコルに依存しない
  • 10/40/100/400/800 GbE Ethernet、InfiniBand™、Fibre Channel、PCIe®、CXL®、Auroraを含むデータセンター、HPC、FPGAプロトコルをサポート
  • 伝導、対流、コールドプレート、液冷など多彩なヒートシンクオプション
  • ロックラッチ機構内蔵の堅牢な表面実装コネクターにより、ケーブルアッセンブリーの嵌合/嵌合解除を簡素化
  • Halo™ 光、銅、およびアクティブ銅システムは同一の高性能表面実装コネクターを使用して交換可能

お問い合わせ 営業所

名(ファーストネーム)
姓(ラストネーム)
Eメール
会社
業界
推定年間使用量
製品群
メッセージ

フォームに記入したくありませんか?
製品エキスパートに直接ご相談ください

.

その他のミッドボード光システム

Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...