ACP-12-01-G-01.15-T-BC-M-4

AccliMate™ IP68防水/防塵丸型ケーブル アッセンブリー、プラグ、12 mmのシェル 製品仕様

ACP-12-01-G-01.15-T-BC-M-4

AccliMate™ IP68防水/防塵丸型ケーブル アッセンブリー、プラグ、12 mmのシェル
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
  • 金属またはプラスチックのシェル
  • 標準24または28AWGワイヤー
  • 4つのキーイングオプション
  • フィールドアプリケーションキットあり
  • 最大5.0A
  • 直径0.50mmまたは1.00mmのピンあり
  • ダストキャップDCA-ACP-12-X-X
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....