ACP-22-03-G-10.70-S-BC-O-3

AccliMate™ IP68防水/防塵丸型ケーブル アッセンブリー、プラグ、22 mmのシェル 製品仕様

ACP-22-03-G-10.70-S-BC-O-3

AccliMate™ IP68防水/防塵丸型ケーブル アッセンブリー、プラグ、22 mmのシェル
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
  • 金属またはプラスチックのシェル
  • 4つのキーイングオプション
  • フィールドアプリケーションキットあり
  • ダストキャップDCA-ACP-22-X-X
  • 最大8.3A
  • 直径1.00mmまたは1.50mmのピンあり
  • 標準16または24AWGワイヤー
  • RFラインあり
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....