MMSD-10-20C-F-40.00-S-K-M

Mini-Mateケーブルアッセンブリー、0.100"ピッチ rohsロゴ 製品仕様

MMSD-10-20C-F-40.00-S-K-M

Mini-Mateケーブルアッセンブリー、0.100"ピッチ rohsロゴ

製品仕様

お客様の価格設定をご覧になるにはログインが必要です。またはサポートへお問い合わせください。
アカウントをお持ちでないお客様はこちらより作成できます

この製品の現在のリードタイムはこちらをクリックしてご確認ください。

ユーザープロファイルにご希望のCADダウンロードタイプを保存してください。

2Dビューは製品構成に含まれない場合があります。3DプレビューおよびCADダウンロードにて実際の構成をご確認ください。

オプションの選択についてサポートが必要な場合はカタログページをご覧ください。

最終的な設計の前に、シリーズプリントで構成をご確認ください。

3Dモデルについてサポートをご希望の場合は、下記までお問い合わせください。[保護されたEメール]

EM分野のプロフェッショナルの方向けの3Dモデル製品に関しては、Samtecシグナル・インテグリティ・グループまでお問い合わせください。

.
特徴

  • 20~30 AWG PVCワイヤー
  • 2列ボディ(最大50ピン)、極性/ピン抜き対応可
  • メタルラッチまたはプラスチックラッチ
  • シュラウド付きターミナルストリップとの嵌合
  • 定格電流20AWGで最大3.8A @ 95°C
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....