SEAM-30-02.0-S-10-2-A-GP-K-TR

.050" SEARAY™ハイスピード高密度オープンピンフィールド アレー ターミナル rohsロゴ set ロゴ 製品仕様

SEAM-30-02.0-S-10-2-A-GP-K-TR

.050" SEARAY™ハイスピード高密度オープンピンフィールド アレー ターミナル rohsロゴ set ロゴ
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
  • 最大500 I/O
  • 堅牢なEdge Rate®コンタクト
  • 56 Gbps PAM4のパフォーマンス
  • SET適合製品:過酷環境試験(Severe Environment Testing)に関する詳細は、samtec.com/SETをご覧ください
  • .050"(1.27 mm)ピッチ
  • 低い挿抜力
  • ソルダーチャージ端子
  • スタック高さ:7 mm~18.5 mm
  • Analog Over Array™対応
  • IPC J-STD-001F(はんだ付される電気及び電⼦組⽴品に関する要件事項)-クラス3 高性能/厳しい環境向けエレクトロニクス製品要件に準拠
  • IPC-A-610F 電⼦組⽴品の許容基準 - クラス3 高性能/厳しい環境向けエレクトロニクス製品要件に準拠
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...