TFM-125-02-L-D-SM-WT

高信頼性Tiger Eye™ターミナルストリップ、.050"ピッチ rohsロゴ set ロゴ 製品仕様

TFM-125-02-L-D-SM-WT

高信頼性Tiger Eye™ターミナルストリップ、.050"ピッチ rohsロゴ set ロゴ
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
  • 非目視嵌合に適したシュラウド付きボディ
  • ピッチ:.050" (1.27 mm)
  • 最大8 Gbpsのパフォーマンス
  • SET適合製品:過酷環境試験(Severe Environment Testing)に関する詳細は、samtec.com/SETをご覧ください
  • MIL-DTL-55302 テストを満たす、または上回る
  • コンタクトシステム:直径.018"(0.46 mm)ポスト
  • 取付方向:バーティカル、ライトアングル、ホリゾンタル
  • ターミネーション:スルーホール、表面実装
  • アプリケーション:高信頼性Tiger Eye™コンタクトソケットおよびケーブル アッセンブリーとの嵌合
  • スタック高さ複数あり
  • 特色:ほとんどの堅牢性要件に対応するスクリューダウン、溶接タブ、はんだネイルのオプションあり
  • Extended Life Product™ (E.L.P.™)
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...