SEAF-40-06.0-SM-04-2-A-K-TR

.050" SEARAY™ハイスピード高密度オープンピンフィールド アレー ソケット rohsロゴ set ロゴ 製品仕様

SEAF-40-06.0-SM-04-2-A-K-TR

.050" SEARAY™ハイスピード高密度オープンピンフィールド アレー ソケット rohsロゴ set ロゴ
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
  • 最大500 I/O
  • 堅牢なEdge Rate®コンタクト
  • 56 Gbps PAM4のパフォーマンス
  • SET適合製品:過酷環境試験(Severe Environment Testing)に関する詳細は、samtec.com/SETをご覧ください
  • .050"(1.27 mm)ピッチ
  • スタック高さ:7 mm~18.5 mm
  • 低い挿抜力
  • ソルダーチャージ端子
  • Analog Over Array™対応
  • IPC J-STD-001F(はんだ付される電気及び電⼦組⽴品に関する要件事項)-クラス3 高性能/厳しい環境向けエレクトロニクス製品要件に準拠
  • IPC-A-610F 電⼦組⽴品の許容基準 - クラス3 高性能/厳しい環境向けエレクトロニクス製品要件に準拠
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...